
047B403131
Max. load, AC-3 [A]: 12.0, Coil voltage @ 50 Hz [Max]: 230, Coil voltage @ 50 Hz [Min]: 220
Max. load, AC-3 [A]: 12.0, Coil voltage @ 50 Hz [Max]: 230, Coil voltage @ 50 Hz [Min]: 220
Gross weight | 0.71 kg |
Net weight | 0.68 kg |
EAN | 5702423046140 |
Gross weight | 0.71 kg |
Net weight | 0.68 kg |
EAN | 5702423046140 |
AC-3 power @ 380-690 V | 5.5 kW |
Approval |
CE EAC |
Coil voltage @ 50 Hz [Max] | 230 V |
Coil voltage @ 50 Hz [Min] | 220 V |
Max. load, AC-3 [A] | 12 A |
Packing format | Multi pack |
Product description | Motor Starter |
Product group | Contactors and motor starters |
Product name | Motor starter |
Push buttons | STOP/RESET |
Quantity per packing format | 6 pc |
Type | CIM 12 |
AC-3 power @ 380-690 V | 5.5 kW |
Approval |
CE EAC |
Coil voltage @ 50 Hz [Max] | 230 V |
Coil voltage @ 50 Hz [Min] | 220 V |
Max. load, AC-3 [A] | 12 A |
Packing format | Multi pack |
Product description | Motor Starter |
Product group | Contactors and motor starters |
Product name | Motor starter |
Push buttons | STOP/RESET |
Quantity per packing format | 6 pc |
Type | CIM 12 |