Contactor, CI 5-12
Contactor, CI 5-12

037H350723

Main contacts: 3, AC-1 load Ith, open: 20.0, Coil voltage @ 60 Hz: 120

Product details

Gross weight 0.16 kg
Net weight 0.16 kg
EAN 5702423265916

 

AC-1 load Ith, open 20 A
AC-1 load Ithe, enclosure 16 A
AC-3 load Ie 11.5 A
AC-3 power @ 220-240 V 3 kW
AC-3 power @ 380-500 V 5.5 kW
Approval C UL US
CE
EAC
LLC CDC TYSK
Built-in aux. NO contacts 1
Coil voltage @ 60 Hz 120 V
Coil voltage [V] DC 110 V
Main contacts 3
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product group Contactors and motor starters
Product name Contactor
Quantity per packing format 5 pc
Type CI 5-12
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality