Contactor, CI 180
Contactor, CI 180

037H308222

Main contacts: 3, AC-1 load Ith, open: 250.0, Coil voltage @ 50 Hz: 110, Coil voltage @ 60 Hz: 120

Product details

Gross weight 4.16 kg
Net weight 3.3 kg
EAN 5702423209873

 

AC-1 load Ith, open 250 A
AC-1 load Ithe, enclosure 210 A
AC-3 load Ie 180 A
AC-3 power @ 220-240 V 55 kW
AC-3 power @ 380-1000 V 90 kW
Approval C UL US
CE
EAC
LLC CDC TYSK
Coil voltage @ 50 Hz 110 V
Coil voltage @ 60 Hz 120 V
Main contacts 3
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product group Contactors and motor starters
Product name Contactor
Quantity per packing format 2 pc
Type CI 180

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality