114X4101
Segment usage: Medium Back Pressure, Refrigerant: R404A; R507A, Compressor power supply [V/Ph/Hz]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerant: R404A; R507A, Compressor power supply [V/Ph/Hz]: 230/1/50
Gross weight | 73 kg |
Net weight | 52 kg |
EAN | 5702428564915 |
Gross weight | 73 kg |
Net weight | 52 kg |
EAN | 5702428564915 |
Air flow @ 50Hz [m³/h] | 2200 m³/h |
Applications | MBP |
Approval standard |
CE EAC |
Compressor model | NF7MLX |
Compressor power supply [V/Ph/Hz] | 230/1/50 |
Condenser Coil Internal Volume | 0.39 L |
Condenser type | A7 |
Connection type | Solder |
Description | OP-MPHM007NFP00G |
Electrical code | G |
Fan blade size [mm] | 365 mm |
Fan cowl/grill type | H1 |
Fan current @ 50Hz [A] | 0.32 A |
Fan diameter [mm] | 365 mm |
Fan power consumption @ 50Hz [W] | 60 W |
Fan power output @ 50Hz [W] | 25 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Length [mm] | 356 mm |
Liquid line connection [in] | 1/4 in |
Min fuse rating [A] | 6 A |
Model number | OP-MPHM007NFP00G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Receiver approval | CE |
Receiver volume [L] | 1.3 L |
Refrigerant |
R404A R507A |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 60 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 29 dBA |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 652 mm |
Type | Optyma™ Plus |
Type designation | Condensing Units |
Version | P00 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 906 mm |
Air flow @ 50Hz [m³/h] | 2200 m³/h |
Applications | MBP |
Approval standard |
CE EAC |
Compressor model | NF7MLX |
Compressor power supply [V/Ph/Hz] | 230/1/50 |
Condenser Coil Internal Volume | 0.39 L |
Condenser type | A7 |
Connection type | Solder |
Description | OP-MPHM007NFP00G |
Electrical code | G |
Fan blade size [mm] | 365 mm |
Fan cowl/grill type | H1 |
Fan current @ 50Hz [A] | 0.32 A |
Fan diameter [mm] | 365 mm |
Fan power consumption @ 50Hz [W] | 60 W |
Fan power output @ 50Hz [W] | 25 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Length [mm] | 356 mm |
Liquid line connection [in] | 1/4 in |
Min fuse rating [A] | 6 A |
Model number | OP-MPHM007NFP00G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Receiver approval | CE |
Receiver volume [L] | 1.3 L |
Refrigerant |
R404A R507A |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 60 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 29 dBA |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 652 mm |
Type | Optyma™ Plus |
Type designation | Condensing Units |
Version | P00 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 906 mm |