Optyma™ Plus, OP-MPBM026AJP00G
Optyma™ Plus, OP-MPBM026AJP00G

114X4212

Segment usage: Medium Back Pressure, Refrigerant: R404A; R448A; R449A; R452A; R507A, Compressor power supply [V/Ph/Hz]: 230/1/50

Product details

Gross weight 97 kg
Net weight 80 kg
EAN 5702428564793

 

Air flow @ 50Hz [m³/h] 3300 m³/h
Applications MBP
Approval standard CE
EAC
Ukranian UA TR mark
Morocco Cم mark
Compressor model CAJ4517Z
Compressor power supply [V/Ph/Hz] 230/1/50
Condenser Coil Internal Volume 0.58 L
Condenser type D7
Connection type Solder
Description OP-MPBM026AJP00G
Electrical code G
Fan blade size [mm] 450 mm
Fan cowl/grill type H2
Fan current @ 50Hz [A] 0.47 A
Fan diameter [mm] 450 mm
Fan power consumption @ 50Hz [W] 110 W
Fan power output @ 50Hz [W] 68 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Length [mm] 430 mm
Liquid line connection [in] 3/8 in
Min Fuse rating 12 A
Model number OP-MPBM026AJP00G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Receiver approval CE
Refrigerant R404A
R452A
R507A
R448A
R449A
Region Africa
Asia
Europe
Middle East
Pacific
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 69 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 58 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 38 dBA
Suction connection size [in] 5/8 in
Technology Reciprocating
Total height [mm] 813 mm
Type Optyma™ Plus
Type designation Condensing Units
Version P00
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Width [mm] 1055 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services