
115F0561
Segment usage: Medium Back Pressure, Refrigerant: R22; R404A, Compressor power supply [V/Ph/Hz]: 220/3/60
Segment usage: Medium Back Pressure, Refrigerant: R22; R404A, Compressor power supply [V/Ph/Hz]: 220/3/60
Gross weight | 500 kg |
Net weight | 485 kg |
Gross weight | 500 kg |
Net weight | 485 kg |
Air flow @ 60Hz [m³/h] | 36868 m³/h |
Applications | MBP |
Approval standard |
NR10 NR13 |
Compressor model | 3 x MLZ066T2 |
Compressor power supply [V/Ph/Hz] | 220/3/60 |
Condenser type | 2 x Q8 |
Description | HU5100D50Q |
Electrical code | P |
Fan blade size [mm] | 630 mm |
Fan current @ 60Hz [A] | 2.9 A |
Fan power consumption @ 60Hz [W] | 940 W |
Fan power supply [V/Ph/Hz] | 220/3/60 |
Model number | HU5100D50Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 3 |
Number of fans | 4 |
Refrigerant |
R22 R404A |
Segment usage | Medium Back Pressure |
Technology | Scroll |
Type | Optyma™ Trio |
Type designation | Condensing Units |
Version | D50 |
Air flow @ 60Hz [m³/h] | 36868 m³/h |
Applications | MBP |
Approval standard |
NR10 NR13 |
Compressor model | 3 x MLZ066T2 |
Compressor power supply [V/Ph/Hz] | 220/3/60 |
Condenser type | 2 x Q8 |
Description | HU5100D50Q |
Electrical code | P |
Fan blade size [mm] | 630 mm |
Fan current @ 60Hz [A] | 2.9 A |
Fan power consumption @ 60Hz [W] | 940 W |
Fan power supply [V/Ph/Hz] | 220/3/60 |
Model number | HU5100D50Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 3 |
Number of fans | 4 |
Refrigerant |
R22 R404A |
Segment usage | Medium Back Pressure |
Technology | Scroll |
Type | Optyma™ Trio |
Type designation | Condensing Units |
Version | D50 |