
114N3481
Type designation: Condensing Units, Type: Optyma™ Slim, Model number: OP-LNZM0400UWH000Q, Refrigerant: R404A; R507A, Segment usage: Low Back Pressure, No. of phases (compressor): 3
Type designation: Condensing Units, Type: Optyma™ Slim, Model number: OP-LNZM0400UWH000Q, Refrigerant: R404A; R507A, Segment usage: Low Back Pressure, No. of phases (compressor): 3
Gross weight | 110 kg |
Net weight | 101 kg |
EAN | 5702428517737 |
Gross weight | 110 kg |
Net weight | 101 kg |
EAN | 5702428517737 |
Air flow @ 60Hz [m³/h] | 6300 m³/h |
Applications | LBP |
Approval | C UL US LISTED |
Approval standard | UL CSA |
AWEF application | Outdoor |
AWEF displayed | Yes |
Brand | Optyma |
Compressor LRA [A] | 123 A |
Compressor model | LLZ013T2 |
Compressor power supply [V/Ph/Hz] | 230/3/60 |
Compressor RLA [A] | 17.9 A |
Compressor type designation | LLZ013T2 |
Condenser type | J8 |
Description | OP-LNZM0400UWH000Q |
Design Pressure High [psi] | 331 psi |
Design Pressure Low [psi] | 174 psi |
Electrical code | Q |
Fan blade size [mm] | 450 mm |
Fan Current (Condenser) [A] | 1.97 A |
Fan current @ 60Hz [A] | 1.97 A |
Fan power consumption @ 60Hz [W] | 450 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan Volt 60Hz Max (Cond.) [V] | 230 V |
Fuse size Max | 45 |
Max Current Ampacity [A] | 24.3 A |
Model no. | LNZM0400UWH000Q |
Model number | OP-LNZM0400UWH000Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of Fan | 1 |
Number of fans | 1 |
Phases of Compressor | 3 |
Phases of Fan | 1 |
Product description | Condensing Unit |
Quantity per packing format | 1 pc |
Refrigerant |
R404A R507A |
Segment usage | Low Back Pressure |
Technology | Scroll |
Type | Optyma™ Slim |
Type designation | Condensing Units |
Version | WH |
Volt 60Hz Nom Max [V] | 230 V |
Volt 60Hz Nom Min [V] | 208 V |
Wiring Diagram | 119-8313 |
Air flow @ 60Hz [m³/h] | 6300 m³/h |
Applications | LBP |
Approval | C UL US LISTED |
Approval standard | UL CSA |
AWEF application | Outdoor |
AWEF displayed | Yes |
Brand | Optyma |
Compressor LRA [A] | 123 A |
Compressor model | LLZ013T2 |
Compressor power supply [V/Ph/Hz] | 230/3/60 |
Compressor RLA [A] | 17.9 A |
Compressor type designation | LLZ013T2 |
Condenser type | J8 |
Description | OP-LNZM0400UWH000Q |
Design Pressure High [psi] | 331 psi |
Design Pressure Low [psi] | 174 psi |
Electrical code | Q |
Fan blade size [mm] | 450 mm |
Fan Current (Condenser) [A] | 1.97 A |
Fan current @ 60Hz [A] | 1.97 A |
Fan power consumption @ 60Hz [W] | 450 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan Volt 60Hz Max (Cond.) [V] | 230 V |
Fuse size Max | 45 |
Max Current Ampacity [A] | 24.3 A |
Model no. | LNZM0400UWH000Q |
Model number | OP-LNZM0400UWH000Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of Fan | 1 |
Number of fans | 1 |
Phases of Compressor | 3 |
Phases of Fan | 1 |
Product description | Condensing Unit |
Quantity per packing format | 1 pc |
Refrigerant |
R404A R507A |
Segment usage | Low Back Pressure |
Technology | Scroll |
Type | Optyma™ Slim |
Type designation | Condensing Units |
Version | WH |
Volt 60Hz Nom Max [V] | 230 V |
Volt 60Hz Nom Min [V] | 208 V |
Wiring Diagram | 119-8313 |