Optyma™ Slim, OP-HNUM0250UWG000Q
Optyma™ Slim, OP-HNUM0250UWG000Q

114N3463

Segment usage: Medium Back Pressure, Refrigerant: R134a; R404A; R507A, Compressor power supply [V/Ph/Hz]: 230/3/60

Product details

Gross weight 115 kg
Net weight 103 kg
EAN 5702428517850

 

Air flow @ 60Hz [m³/h] 4800 m³/h
Applications MBP
Approval C UL US LISTED
Approval standard UL CSA
AWEF application Outdoor
AWEF displayed Yes
Brand Optyma
Compressor Code no MCY322BY01
Compressor LRA [A] 95 A
Compressor model MLZ019T2LP9
Compressor power supply [V/Ph/Hz] 230/3/60
Compressor RLA [A] 13 A
Compressor type designation MLZ019T2LP9
Condenser type G8
Description OP-HNUM0250UWG000Q
Design Pressure High [psi] 331 psi
Design Pressure Low [psi] 174 psi
Electrical code Q
Fan blade size [mm] 450 mm
Fan Current (Condenser) [A] 1.97 A
Fan current @ 60Hz [A] 1.97 A
Fan power consumption @ 60Hz [W] 450 W
Fan power supply [V/Ph/Hz] 230/1/60
Fan Volt 60Hz Max (Cond.) [V] 230 V
Fuse size Max 35
Max Current Ampacity [A] 17.6 A
Model no. HNUM0250UWG000Q
Model number OP-HNUM0250UWG000Q
No. of phases (compressor) 3
No. of phases (fan) 1
Number of Fan 1
Number of fans 1
Phases of Compressor 3
Phases of Fan 1
Product description Condensing Unit
Quantity per packing format 1 pc
Refrigerant R134a
R404A
R507A
Segment usage Medium Back Pressure
Technology Scroll
Type Optyma™ Slim
Type designation Condensing Units
Version WG
Volt 60Hz Nom Max [V] 230 V
Volt 60Hz Nom Min [V] 208 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality