Optyma™ Semi Hermetic, LBZ315D49Q
Optyma™ Semi Hermetic, LBZ315D49Q

115F0758

Type designation: Condensing Units, Type: Optyma™ Semi Hermetic, Model number: LBZ315D49Q, Refrigerant: R404A, Segment usage: Low Back Pressure, Voltage 60Hz [V]: 220, No. of phases (compressor): 3

Product details

Gross weight 189 kg
Net weight 176 kg

 

Air flow @ 60Hz [m³/h] 4900 m³/h
Applications LBP
Capacity control Fixed speed
Compressor model HAX34e/315-4
Compressor power supply [V/Ph/Hz] 220/3/60
Condenser type J8
Description LBZ315D49Q
Electrical code Q
Fan blade size [mm] 450 mm
Fan current @ 60Hz [A] 2.6 A
Fan power consumption @ 60Hz [W] 775 W
Fan power output @ 60Hz [W] 445 W
Fan power supply [V/Ph/Hz] 230/1/60
Model number LBZ315D49Q
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Refrigerant R404A
Segment usage Low Back Pressure
Type Optyma™ Semi Hermetic
Type designation Condensing Units
Version D49
Voltage 60Hz [V] 220 V
Voltage 60Hz [V] [Max] 240 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality