Optyma™ Semi Hermetic, HBZ315D39E
Optyma™ Semi Hermetic, HBZ315D39E

115F0770

This product has been discontinued.

Type designation: Condensing Units, Type: Optyma™ Semi Hermetic, Model number: HBZ315D39E, Refrigerant: R404A, Segment usage: Medium Back Pressure, No. of phases (compressor): 3

Product details

Gross weight 202 kg
Net weight 187 kg

 

Air flow @ 50Hz [m³/h] 8250 m³/h
Applications MBP
Capacity control Fixed speed
Compressor model HGX34E/315-4S
Compressor power supply [V/Ph/Hz] 400/3/50
Condenser type N8
Description HBZ315D39E
Electrical code E
Fan blade size [mm] 450 mm
Fan current @ 50Hz [A] 1.7 A
Fan power consumption @ 50Hz [W] 645 W
Fan power output @ 50Hz [W] 377 W
Fan power supply [V/Ph/Hz] 220/1/50
Fan voltage @ 50Hz (max) [V] [Max] 220 V
Model number HBZ315D39E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 2
Refrigerant R404A
Segment usage Medium Back Pressure
Type Optyma™ Semi Hermetic
Type designation Condensing Units
Version D39
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 420 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality