Optyma™ Semi Hermetic, HBZ215D49V
Optyma™ Semi Hermetic, HBZ215D49V

115F0723

Segment usage: Medium Back Pressure, Refrigerant: R404A, Compressor power supply [V/Ph/Hz]: 380/3/60

Product details

Gross weight 189 kg
Net weight 174 kg

 

Air flow @ 60Hz [m³/h] 8850 m³/h
Applications MBP
Capacity control Fixed speed
Compressor model HGX34E/215-4S
Compressor power supply [V/Ph/Hz] 380/3/60
Condenser type N8
Description HBZ215D49V
Electrical code V
Fan blade size [mm] 450 mm
Fan current @ 60Hz [A] 2.6 A
Fan power consumption @ 60Hz [W] 450 W
Fan power output @ 60Hz [W] 257 W
Fan power supply [V/Ph/Hz] 230/1/60
Model number HBZ215D49V
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 2
Refrigerant R404A
Segment usage Medium Back Pressure
Type Optyma™ Semi Hermetic
Type designation Condensing Units
Version D49
Voltage 60Hz [V] 380 V
Voltage 60Hz [V] [Max] 420 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality