
115F0722
Type designation: Condensing Units, Type: Optyma™ Semi Hermetic, Model number: HBZ215D49Q, Refrigerant: R404A, Segment usage: Medium Back Pressure, Voltage 60Hz [V]: 220, No. of phases (compressor): 3
Type designation: Condensing Units, Type: Optyma™ Semi Hermetic, Model number: HBZ215D49Q, Refrigerant: R404A, Segment usage: Medium Back Pressure, Voltage 60Hz [V]: 220, No. of phases (compressor): 3
Gross weight | 189 kg |
Net weight | 174 kg |
Gross weight | 189 kg |
Net weight | 174 kg |
Air flow @ 60Hz [m³/h] | 8850 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
Compressor model | HGX34E/215-4S |
Compressor power supply [V/Ph/Hz] | 220/3/60 |
Condenser type | N8 |
Description | HBZ215D49Q |
Electrical code | Q |
Fan blade size [mm] | 450 mm |
Fan current @ 60Hz [A] | 2.6 A |
Fan power consumption @ 60Hz [W] | 450 W |
Fan power output @ 60Hz [W] | 257 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Model number | HBZ215D49Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Refrigerant | R404A |
Segment usage | Medium Back Pressure |
Type | Optyma™ Semi Hermetic |
Type designation | Condensing Units |
Version | D49 |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 240 V |
Air flow @ 60Hz [m³/h] | 8850 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
Compressor model | HGX34E/215-4S |
Compressor power supply [V/Ph/Hz] | 220/3/60 |
Condenser type | N8 |
Description | HBZ215D49Q |
Electrical code | Q |
Fan blade size [mm] | 450 mm |
Fan current @ 60Hz [A] | 2.6 A |
Fan power consumption @ 60Hz [W] | 450 W |
Fan power output @ 60Hz [W] | 257 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Model number | HBZ215D49Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Refrigerant | R404A |
Segment usage | Medium Back Pressure |
Type | Optyma™ Semi Hermetic |
Type designation | Condensing Units |
Version | D49 |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 240 V |