Reciprocating compressor, SC15GHH

104G8571

This product has been discontinued.

Refrigerants: R134a, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50

Product details

Gross weight 13.462 Kg
Net weight 13.462 Kg
Volume 12.312 Liter
EAN 5715162721506

 

Applications HBP
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 13.5
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 13.5
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V] 220-240/1/50
Configuration code Single
Cut in current HST [A] 16.2 A
Cut in current LST [A] 20.1 A
Description SC15GHH
Discharge connection angle [°] 37 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 8.2 mm
Discharge connection height [mm] 100 mm
Discharge connection material Copper
Economizer No
Family SC
Free gas volume [cm3] 1540 cm³
Frequency [Hz] 50
Height from baseplate [mm] 203 mm
High value of nominal voltage at 50Hz [V] 240 V
High value of voltage range at 50Hz [V] 264 V
In scope of WEEE and contain batteries No
Length [mm] 255 mm
Liquid injection No
Low value of nominal voltage at 50Hz [V] 220 V
Low value of voltage range at 50Hz [V] 198 V
LRA HST 60Hz [A] 16.2 A
LRA HST [A] 16.2 A
LRA LST [A] 15.8 A
Main winding resistance for single-phase compressors [Ohm] 5.1
Model number SC15GHH
Motor type CSR
No. of phases (compressor) 1
No. of phases (fan) 1
Oil cooler connection comments Rubber plug
Oil cooler connection diameter [mm] 8.2 mm
Oil cooler connection material Copper
Oil quantity [cm3] 450 cm³
Oil type POE
Packing format Industrial pack
Packing quantity 80
Phase 1
Process connection angle [°] 37 °
Process connection comments Rubber plug
Process connection diameter [mm] 6.2 mm
Process connection height [mm] 183 mm
Process connection material Copper
Product group Hermetic compressors
Product Name Description Reciprocating compressor SC
Refrigerant charge [kg] [Max] 1.3 kg
Refrigerants R134a
RLA 3.10 A
Rotational speed at 50Hz [rpm] 2900 rpm
Segment usage Refrigeration HT
Refrigeration MT
Start capacitor capacitance 80 µF
Suction connection angle [°] 37 °
Suction connection diameter [mm] 10.2 mm
Suction connection height [mm] 183 mm
Suction connection material Copper
Swept volume [cm3] 15.28 cm³
Technology Reciprocating
Total height [mm] 209 mm
Type SC15
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Width [mm] 151 mm
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality