Reciprocating compressor, NTZ068A3LR1A
Reciprocating compressor, NTZ068A3LR1A

120F0027

Refrigerant: R404A, Segment usage: Refrigeration LT, Compressor power supply [V/Ph/Hz]: 200-230/3/60

Product details

Gross weight 26.75 kg
Net weight 25 kg
EAN 5702428934565

 

Approval standard CE
UL
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Blue
Compressor power supply [V/Ph/Hz] 200-230/3/60
Configuration code Single
Connection type Rotolock
Cylinder 1
Description NTZ068-3
Diameter [mm] 224 mm
Discharge connection height [mm] 68 mm
Discharge connection mounting torque [Nm] 80 Nm
Discharge connection pipe size [in] 1/2 in
Discharge connection rotolock size [in] 1 in
Discharge connection size [in] 1 in
Discharge connection sleeve pipe size [in] 1/2 in
Drawing number 8501026f
Economizer No
Factory HP [bar] 25 bar
Factory LP [bar] 25 bar
Fitting remark (shipped with rotolock version only)
Fitting sleeve ODF
Fitting standard Rotolock
Frequency [Hz] 60
Gauge port HP None
Gauge port LP Schrader
Generation code A
Glass mounting Threaded
Glass torque [Nm] 50 Nm
GP LP torque [Nm] 15 Nm
High side max pressure (Ps) 28.5 bar
High value of nominal voltage at 50Hz [V] 0 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 0 V
High value of voltage range at 60Hz [V] 253 V
IP protection class IP55 (with cable gland)
Low side max pressure (Ps) 22.6 bar
Low value of nominal voltage at 50Hz [V] 0 V
Low value of nominal voltage at 60Hz [V] 200 V
Low value of voltage range at 50Hz [V] 0 V
Low value of voltage range at 60Hz [V] 180 V
LRA 48.5 A
MCC 14.8 A
Model number NTZ068A3LR1A
Motor protection Internal overload protector
Mounting torque [Nm] 15 Nm
Nominal cooling capacity at 60Hz 2.4 kW
Number of starts per hour [Max] 12
Oil charge [L] 0.95 L
Oil equalization 3/8'' flare SAE
Oil equalization torque [Nm] 30 Nm
Oil reference 175PZ
Packaging height [mm] 370 mm
Packaging length [mm] 385 mm
Packaging width [mm] 285 mm
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Spade
Refrigerant R404A
Refrigerant charge [kg] [Max] 2.5 kg
Relief valve 30 bar/8 bar
Rotational speed at 50Hz [rpm] 0 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration LT
Shipped fittings Suction and discharge solder sleeves, rotolock nuts and gaskets
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 263 mm
Suction connection mounting torque [Nm] 90 Nm
Suction connection pipe size [in] 5/8 in
Suction connection rotolock size [in] 1 1/4 in
Suction connection size [in] 1 1/4 in
Suction connection sleeve pipe size [in] 5/8 in
Swept volume [cm3] 68 cm³
Technology Reciprocating
Test dif [bar] [Max] 30 bar
Test HP [bar] [Max] 30 bar
Test LP [bar] [Max] 25 bar
Torque earth [Nm] 3 Nm
Torque power [Nm] 3 Nm
Total height [mm] 333 mm
Type NTZ
Type designation Compressor
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 1.58 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality