
120U0591
Refrigerant: R22, Segment usage: Air conditioning, Compressor power supply [V/Ph/Hz]: 380-415/3/50 460/3/60
Refrigerant: R22, Segment usage: Air conditioning, Compressor power supply [V/Ph/Hz]: 380-415/3/50 460/3/60
Gross weight | 48.92 kg |
Net weight | 45.86 kg |
EAN | 5702428211017 |
Gross weight | 48.92 kg |
Net weight | 45.86 kg |
EAN | 5702428211017 |
Approval standard |
CE UL |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | HCM094T4 |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 509 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 0SR4103B-3 |
Economizer | No |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
High side max pressure (Ps) | 31.1 bar |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 457 V |
High value of voltage range at 60Hz [V] | 506 V |
IP protection class | IP22 |
Length [mm] | 232 mm |
Low side max pressure (Ps) | 26.2 bar |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 95 A |
MCC | 21 A |
Model number | HCM094T4LC2 |
Motor protection | Internal overload protector |
Nominal cooling capacity 60 kBTU/h | 94.54 kBtu/h |
Nominal cooling capacity at 50Hz | 20.9 kW |
Nominal cooling capacity at 60Hz | 27.7 kW |
Nominal heating capacity at 50Hz | 13.4 kW |
Oil charge [L] | 2.66 L |
Oil equalization | None |
Oil reference | 160ABM |
Oil type | Alkylbenzene |
Packing format | Single pack/pallet |
Packing quantity | 16 |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Refrigerant | R22 |
Refrigerant charge [kg] [Max] | 7.26 kg |
Relief valve | None |
RLA | 13.5 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 369 mm |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 1/8 in |
Swept volume [cm3] | 126.02 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 Nm |
Torque power [Nm] | 3 Nm |
Total height [mm] | 536 mm |
Type | HCM |
Type designation | Compressor |
Viscosity [cP] | 32 cP |
Width [mm] | 232 mm |
Winding resistance 1-2 [Ohm] | 1.48 Ohm |
Winding resistance 1-3 [Ohm] | 1.48 Ohm |
Winding resistance 2-3 [Ohm] | 1.48 Ohm |
Approval standard |
CE UL |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | HCM094T4 |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 509 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 0SR4103B-3 |
Economizer | No |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
High side max pressure (Ps) | 31.1 bar |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 457 V |
High value of voltage range at 60Hz [V] | 506 V |
IP protection class | IP22 |
Length [mm] | 232 mm |
Low side max pressure (Ps) | 26.2 bar |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 95 A |
MCC | 21 A |
Model number | HCM094T4LC2 |
Motor protection | Internal overload protector |
Nominal cooling capacity 60 kBTU/h | 94.54 kBtu/h |
Nominal cooling capacity at 50Hz | 20.9 kW |
Nominal cooling capacity at 60Hz | 27.7 kW |
Nominal heating capacity at 50Hz | 13.4 kW |
Oil charge [L] | 2.66 L |
Oil equalization | None |
Oil reference | 160ABM |
Oil type | Alkylbenzene |
Packing format | Single pack/pallet |
Packing quantity | 16 |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Refrigerant | R22 |
Refrigerant charge [kg] [Max] | 7.26 kg |
Relief valve | None |
RLA | 13.5 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 369 mm |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 1/8 in |
Swept volume [cm3] | 126.02 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 Nm |
Torque power [Nm] | 3 Nm |
Total height [mm] | 536 mm |
Type | HCM |
Type designation | Compressor |
Viscosity [cP] | 32 cP |
Width [mm] | 232 mm |
Winding resistance 1-2 [Ohm] | 1.48 Ohm |
Winding resistance 1-3 [Ohm] | 1.48 Ohm |
Winding resistance 2-3 [Ohm] | 1.48 Ohm |