Scroll compressor, VRJ035UKNP6

121U7007

This product has been discontinued.
We have a replacement.

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 230/1/60, Packing format: Single pack

Product details

Gross weight 33 Kg
Net weight 29 Kg
EAN 5702428424134

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Inverter
China RoHS compliance Out of scope
Colour Black
Compressor power supply [V] 230/1/60
Configuration code Single
Connection type Brazed
Description VRJ035-K
Diameter [mm] 165 mm
Discharge connection height [mm] 379 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0XC6301B-2
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family VRJ
Fitting standard ODF
Frequency [Hz] 35 - 90
Gauge port HP None
Gauge port LP None
Glass mounting None
High value of nominal voltage at 50Hz [V] 230 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 253 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP22
Length [mm] 239 mm
Low value of nominal voltage at 50Hz [V] 208 V
Low value of nominal voltage at 60Hz [V] 208 V
Low value of voltage range at 50Hz [V] 187 V
Low value of voltage range at 60Hz [V] 187 V
LRA 12 A
Max pressure (PS) - high side 46.1 bar
Max pressure (PS) - low side 31.1 bar
MCC 23.5 A
Model number VRJ035UKNP6
Motor protection Motor protection by frequency converter
Network power supply [V/Ph/Hz] 220-240/1/50 208-230/1/60
Number of starts per hour [Max] 12
Oil charge [L] 1.33 L
Oil equalization None
Oil level switch port No
Oil reference 160HV
Oil type PVE
Packing format Single pack
Packing quantity 1
Phase 1
Power connections Spade
Product group Hermetic compressors
Product Name Description Scroll compressor VRJ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 3.63 kg
Refrigerants R410A
RLA 165.8 A
SCIP dossier no. deb70449-6157-4db7-8763-870ef07e3ff5
SCIP dossier product name VZH028-044 / VLZ028-044
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 250 mm
Suction connection material -
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 34.74 cm³
Technology Scroll
Total height [mm] 413 mm
Type VRJ035
UK RoHS compliance Out of scope
Viscosity [cP] 32 cP
Width [mm] 239 mm
Winding resistance for three-phase compressors with identical windings [Ohm] 0.210 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality