Scroll compressor, Inverter, VRJ035UKNP6
Scroll compressor, Inverter, VRJ035UKNP6

121U7004

Refrigerant: R410A, Segment usage: Air conditioning, Compressor power supply [V/Ph/Hz]: 230/1/60

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 29.24 kg
Net weight 26.5 kg
EAN 5702428424127

 

Approval standard CE
UL
Brand technique Scroll compressor
Capacity control Inverter
Colour Black
Compressor power supply [V/Ph/Hz] 230/1/60
Configuration code Single
Connection type Brazed
Description VRJ035-K
Diameter [mm] 165 mm
Discharge connection height [mm] 379 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0XC6301B-2
Economizer No
Fitting standard ODF
Frequency [Hz] 35 - 90
Gauge port HP None
Gauge port LP None
Glass mounting None
High side max pressure (Ps) 46.1 bar
High value of nominal voltage at 50Hz [V] 230 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 253 V
High value of voltage range at 60Hz [V] 253 V
IP protection class IP22
Length [mm] 239 mm
Low side max pressure (Ps) 31.1 bar
Low value of nominal voltage at 50Hz [V] 208 V
Low value of nominal voltage at 60Hz [V] 208 V
Low value of voltage range at 50Hz [V] 187 V
Low value of voltage range at 60Hz [V] 187 V
LRA 12 A
MCC 23.5 A
Model number VRJ035UKNP6
Motor protection Motor protection by frequency converter
Nominal cooling capacity 60 kBTU/h 36.52 kBtu/h
Nominal cooling capacity at 50Hz 8.8 kW
Nominal cooling capacity at 60Hz 10.7 kW
Number of starts per hour [Max] 12
Oil charge [L] 1.33 L
Oil equalization None
Oil reference 160HV
Oil type PVE
Packing format Industrial pack
Packing quantity 12
Phase 1
Power connections Spade
Refrigerant R410A
Refrigerant charge [kg] [Max] 3.63 kg
Relief valve Yes
RLA 165.8 A
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 250 mm
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 34.74 cm³
Technology Scroll
Total height [mm] 413 mm
Type VRJ
Type designation Compressor
Viscosity [cP] 32 cP
Width [mm] 239 mm
Winding resistance for three-phase compressors with identical windings [Ohm] 0.210 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality