
Valve set
7703383
Valve set, V03 (2-1/4"~1-5/8"), V02 (1-3/4"~1-1/8")
Valve set, V03 (2-1/4"~1-5/8"), V02 (1-3/4"~1-1/8")
Gross weight | 2.2 kg |
Net weight | 2.15 kg |
EAN | 5702428802512 |
Gross weight | 2.2 kg |
Net weight | 2.15 kg |
EAN | 5702428802512 |
Description | Valve set, V03 (2-1/4"~1-5/8"), V02 (1-3/4"~1-1/8") |
Packing format | Multi pack |
Packing quantity | 4 |
Type | Valve set |
Type designation | Accessory |
Usage |
SH180.240.300.380 VSH170 PSH051.064.077 |
Description | Valve set, V03 (2-1/4"~1-5/8"), V02 (1-3/4"~1-1/8") |
Packing format | Multi pack |
Packing quantity | 4 |
Type | Valve set |
Type designation | Accessory |
Usage |
SH180.240.300.380 VSH170 PSH051.064.077 |