Product details

Gross weight 0.39 kg
Net weight 0.24 kg
EAN 5702428840156

 

Description Rotolock valve, V01 (1" rotolock, 3/8" ODF)
Packing format Multi pack
Packing quantity 6
Type Service kit
Type designation Accessory
Usage Models with 1" rotolock connection

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality