Check valve, NRV 6, Max. Working Pressure [bar]: 46.0

020-0139

This product has been discontinued.

Inlet connection type: Flare, Inlet size [mm]: 6.00, Outlet connection type: Flare, Outlet size [mm]: 6.00, Direction: Straightway, Packing format: Industrial pack

Product details

Gross weight 0.086 Kg
Net weight 0.085 Kg
Volume 0.161 Liter
EAN 5702428569095

 

Approval C UL US LISTED
EAC
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Connection notes Without flare nut
Cv value [gal/min] 0.65 gal/min
Design Piston
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator On product label
Fluid Group 1
2
In scope of WEEE and contain batteries No
Inlet connection type Flare
Inlet Internal/External External
Inlet size [in] 1/4 in
Inlet size [mm] 6 mm
Kv value [m³/h] 0.56 m³/h
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Min. Pressure drop [bar] 0.07 bar
Min. Pressure drop [psi] 1 psi
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
R516A
Outlet connection type Flare
Outlet Internal/External Internal
Outlet size [in] 1/4 in
Outlet size [mm] 6 mm
Packing format Industrial pack
PED category Art. 4, par. 3
Product group Check valves
Product Name Description Check valve
Quantity per packing format 140 pc
Rated cap cond, Hot gas [IMP] tcond=86 °F
tdisc=176 °F
tevap=14 °F
thotgas=140 °F
tsub=9 °F
Rated cap cond, Hot gas [SI] tcond=30 °C
tdisc=80 °C
tevap=-10 °C
thotgas=60 °C
tsub=5K
Rated cap cond, Liq. cap [IMP] tcond=86 °F
tevap=14 °F
tsub=9 °F
Rated cap cond, Liq. cap [SI] tcond=30 °C
tevap=-10 °C
tsub=5K
Refrigerants R134a
R22/R407C
R407A
R407F
R410A
R448A
R449A
R450A
R452A
R513A
R1233zd(E)
R1234yf
R1234ze(E)
R407H
R449B
R452B
R454A
R454B
R454C
R455A
R515B
R516A
R404A/R507A
Temperature range [°C] [max] 140 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 285 °F
Temperature range [°F] [min] -58 °F
Type NRV 6
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality