Frequency converter, CDS803

134N4262

CDS803 P6K T4 E20 H3; with coating; IP20; with LCP; H3; H3

Product details

Gross weight 5.6 Kg
Net weight 4.85 Kg
Volume 0.138 Cubic.mtr
EAN 5710107895151

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
China RoHS compliance Out of scope
Coating Yes
Description CDS803 P6K T4 E20 H3; with coating; IP20; with LCP; H3; H3
Family Frequency converter
Frame H3
In scope of WEEE and contain batteries No
IP class IP20
LCP Yes
Model number CDS803P6KT4P20H3
Packing format Single pack
Packing quantity 1
Power consumption [kW] 6 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H3
SCIP dossier no. 7d10cb7f-fcfe-4c7a-9ea0-682aa15d897f
SCIP dossier product name VLT CDS803 Frame Identification: H3
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Type CDS803
Usage VZH028

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality