Frequency converter, CDS803

134L9473

CDS803 P10K T4 E20 H4; with coating; IP20; with LCP; H4; H4

Product details

Gross weight 8.3 Kg
Net weight 8.13 Kg
Volume 0.025 Cubic.mtr
EAN 5710107847006

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
China RoHS compliance Out of scope
Coating Yes
Description CDS803 P10K T4 E20 H4; with coating; IP20; with LCP; H4; H4
Family Frequency converter
Frame H4
In scope of WEEE and contain batteries No
IP class IP20
LCP Yes
Model number CDS803P10KT4P20H4
Packing format Single pack
Packing quantity 1
Power consumption [kW] 10 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H4
SCIP dossier no. 90fbface-f33e-45e2-8923-9c29d7c14205
SCIP dossier product name VLT
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Type CDS803
Usage VZH035

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality