Frequency converter, CDS803

134L9470

CDS803 P10K T2 E20 H5; with coating; IP20; with LCP; H5; H5

Product details

Gross weight 10.5 Kg
Net weight 10.23 Kg
Volume 0.44 Cubic.mtr
EAN 5710107846979

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
China RoHS compliance Out of scope
Coating Yes
Description CDS803 P10K T2 E20 H5; with coating; IP20; with LCP; H5; H5
Family Frequency converter
Frame H5
In scope of WEEE and contain batteries No
IP class IP20
LCP Yes
Model number CDS803P10KT2P20H5
Packing format Single pack
Packing quantity 1
Power consumption [kW] 10 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H5
SCIP dossier no. 9a583aa6-361f-48e6-8a05-9394f546dd62
SCIP dossier product name VLT
Supply power range [V] AC [Max] 240 V
Supply power range [V] AC [Min] 200 V
Type CDS803
Usage VZH044

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality