ICF spare parts, Green CAP+GASKET, ICFN 25 SCA 25-65
027L1318
Green CAP+GASKET, ICFN 25 SCA 25-65, Used for product: SCA25-65; ICF25-40, Packing format: Multi pack, Quantity per packing format: 12
Green CAP+GASKET, ICFN 25 SCA 25-65, Used for product: SCA25-65; ICF25-40, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.217 Kg |
Net weight | 0.2 Kg |
Volume | 1.214 Liter |
EAN | 5702428989152 |
Gross weight | 0.217 Kg |
Net weight | 0.2 Kg |
Volume | 1.214 Liter |
EAN | 5702428989152 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Cap/Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Green cap incl. gasket |
Used for product |
ICF25-40 SCA25-65 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Cap/Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Green cap incl. gasket |
Used for product |
ICF25-40 SCA25-65 |