Filling line
144B3916
Filling line with ¾" connections, pressure thermostat/solenoid valve ½" and meter fitting piece ¾ x 80 mm
Filling line with ¾" connections, pressure thermostat/solenoid valve ½" and meter fitting piece ¾ x 80 mm
Gross weight | 3.7 Kilogram |
Net weight | 3.6 Kilogram |
EAN | 5706560903595 |
Gross weight | 3.7 Kilogram |
Net weight | 3.6 Kilogram |
EAN | 5706560903595 |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Filling line |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Filling line with ¾" connections, pressure thermostat/solenoid valve ½" and meter fitting piece ¾ x 80 mm |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Filling line |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Filling line with ¾" connections, pressure thermostat/solenoid valve ½" and meter fitting piece ¾ x 80 mm |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |