Accessories substations, Distributors and pipe sets

144G3701

DHW Connection DN25 Primary

Product details

Gross weight 56 Kilogram
Net weight 56 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
Category name Distributors and pipe sets
CE evaluated Yes
Connection direction primary and secondary Down
Description DHW Connection DN25 Primary
Design loose
DH connection size G1A
DH connection type external thread
DH pipe size DN20
In scope of WEEE and contain batteries No
Insulation material Soft Foam(pipes)
Package depth [mm] 600 mm
Package height [mm] 300 mm
Package width [mm] 400 mm
PED category § 3.3
Pressure nominal primary [bar] 16 bar
Pressure primary [bar] [Max] 16 bar
Product group Accessories substations
Type Accessories substations

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality