FCM106N2K2T4C55H1FSXXAX0E2N2K2150B35215

135X0014

This product has been discontinued.

VLT® DriveMotor FCM
2.2 kW /3.0 HP
Three phase 380-480 VAC
Standard IP55/UL type 12
Integrated RFI filter C1
No options
Efficiency class IE2
Normal Overload
2,2kW / 3,0 HP shaft pow
1500 rpm nominal speed
Foot and Flange Mounting
215 mm

Model code: FCM106N2K2T4C55H1FSXXAX0E2N2K2150B35215

Product details

Gross weight 28.7 kg
Net weight 28.2 kg
Volume 0 l
EAN 5710108362997

VLT® DriveMotor FCM 106

Product View (Switch) GLBL Global (Standard)
Product Group FCM VLT® DriveMotor FCM
Series 106 106
Power Rating N2K2 2.2 kW /3.0 HP
Mains Voltage T4 Three phase 380-480 VAC
Enclosure Class C55 Standard IP55/UL type 12
RFI Filter H1 Integrated RFI filter C1
Cooling Fan F F) With Fan
Software SXX Latest release - std. SW
Options AX No options
Memory Module 0 Memory module
Motor Range Program E Standard Motor range
Motor Efficiency Class 2 Efficiency class IE2
Load Profile N Normal Overload
Shaft Power 2K2 2,2kW / 3,0 HP shaft pow
Motor RPM 150 1500 rpm nominal speed
Mounting Version B35 Foot and Flange Mounting
Flange Size 215 215 mm
FCP Frame MH2 MH2
Motor Frame 100 100
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FCM106N2K2T4C55H1F
Typecode Part 2 SXXAX0E2N2K2150B35215
Calculated Gross Weight [kg] 28.7
Calculated Net Weight [kg] 28.2
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCM106N2K2T4C55H1F
Modelcode02 SXXAX0E2N2K2150B35215
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality