MCD50396BT5G3X00CV2

134N9353

This product has been discontinued.

MCD50396BT5G3X00CV2
VLT® Soft Starter MCD 500
200-525 VAC, 396A, IP00,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50396BT5G3X00CV2

Product details

Gross weight 30.2 kg
Net weight 30.2 kg
Volume 66.6 l
EAN 5710107953585

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0396 396A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G3 Frame size 3
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50396BT5G3X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50396BT5G3X00CV2
Calculated Gross Weight [kg] 32
Calculated Net Weight [kg] 30.2
Plant from Orderline E105
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality