MCD50245BT7G3X00CV1

134N9346

This product has been discontinued.

MCD50245BT7G3X00CV1
VLT® Soft Starter MCD 500
380-690 VAC, 245A, IP00,
Control Voltage: 24 VAC/VDC

Model code: MCD50245BT7G3X00CV1

Product details

Gross weight 26 kg
Net weight 26 kg
Volume 57.2 l
EAN 5710107953516

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0245 245A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 380-690 VAC
Enclosure G3 Frame size 3
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD50245BT7G3X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50245BT7G3X00CV1
Calculated Gross Weight [kg] 28.6
Calculated Net Weight [kg] 26
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality