Pump connection

180B3206

Talitlusrõhk [barg] [max]: 83, Pikkus [mm]: 115, 73.1 mm

Toote üksikasjad

Brutokaal 2.184 Kilogram
Netokaal 1.929 Kilogram
Volume 5.975 Liter
EAN 5715162668184

 

CE evaluated Out of scope
Contain batteries No
Description Pump connector
Keere M60
Korpuse materjal Super Duplex
Pikkus [mm] 115 mm
Pikkus [tolli] 4.53 in
REACHi kandidaatainete loend No
Talitlusrõhk [barg] [max] 83 barg
Talitlusrõhk [psig] [max] 1200 psig
To be used for APP 21-26
Toote kirjeldus Hoses and connectors
Tooterühm Accessories
Tüübinimetus Pump connection
Tüüp Pump connection
UL evaluated Out of scope
Victaulic [in] 2.5 in
Victaulic [mm] 73.1 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality