AAF-0073B04-55A0E20

137G3610

AAF 007 3~, Advanced Active Filter
AAF-0073B04-55A0E20
380-480 V AC 55 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: None
module / module package
Other options according to model code

Mudeli kood: AAF-0073B04-55A0E20
Taasseadistamine

Toote üksikasjad

Brutokaal 24.2 Kilogram
Netokaal 17.2 Kilogram
Volume 134.4 Liter
EAN 5715253296517

 

Product View (Switch) GLBL Globad (Standard)
Product group AAF-007 AAF 007
Product type 3B 3~, Advanced Active Filter
Mains voltage 04 380-480 V AC
Current rating -55A0 55 A
Protection rating E20 IP20/Open Type
Mains input device +AJXX None
Control panel +BFXX None
Product software ID +ECXXX Latest released version
Documentation language +EHXX Multi-language
Door Signal lights +IIXX None
Current Transducer +VDXX None
Frame designation AAF01 module / module package
Modelcode01 AAF-0073B04-55A0E20
Typecode Part 1 AAF-0073B04-55A0E20
Typecode Part 2 -000098244
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 24.2
Calculated Net Weight [kg] 17.2
Salescode part 1 AAF-0073B04-55A0E20 AAF-0073B04-55A0E20
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
DrivePro category EXCH Exchange Unit

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality