FCD302P2K2T4B66H1X1EMFCEXXEXANBXXXXXXD0

134U4632

FCD302P2K2T4B66H1X1EMFCEXXEXANBXXXXXXD0
VLT® Decentral Drive FCD 302
FCD_POWER_RATING_P2K2, FCD_VOLTAGE_T4, FCD_ENCLOSURE_B66,
FCD_RFI_FILTER_H1, FCD_BRAKE_X, FCD_HARDWARE_1, FCD_BRACKETS_E,
FCD_THREADS_M, FCD_SWITCH_OPTION_F, FCD_DISPLAY_C

Mudeli kood: FCD302P2K2T4B66H1X1EMFCEXXEXANBXXXXXXD0

Toote üksikasjad

Brutokaal 10 kg
Netokaal 9.5 kg
Volume 39.938 l
EAN 5710108006624

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P2K2 2.2 kW / 3.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 1 Compl. small stand alone
Brackets E Flat brackets
Threads M Metric threads
Switch Option F Service switch motor side
Display C With display connector
Sensor Plugs E Direct mount 4xM12
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug E M12 Ethernet
Reserved X Reserved
A Option AN Ethernet IP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302P2K2T4B66H1X1EMFCEXXEX
Typecode Part 2 ANBXXXXXXD0
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P2K2T4B66H1X1EMFCEXXEX
Modelcode02 ANBXXXXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality