Toote üksikasjad

Brutokaal 2 g
Netokaal 2 g
Dimension 69.7 MM X 54 MM
Volume 0 l
EAN 5710107576111

Mechanics

Mechanics Label

SPARE PARTS FC 100 SERIES

Frame Size B2
C1
B1
C2
IP Rating IP21

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size B2
C1
C2
B1
IP Rating IP21

SPARE PARTS FC 300 SERIES

Frame Size B2
C1
C2
B1
IP Rating IP21

SPARE PARTS FC 103 SERIES

Frame Size B2
C1
C2
B1
IP Rating IP21

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality