Toote üksikasjad

Brutokaal 0.016 kg
Netokaal 0.016 kg
Dimension 69.7 MM X 440.8 MM
Volume 0 l
EAN 5710107575640

Mechanics

Mechanics Label

SPARE PARTS FC 100 SERIES

Frame Size B2

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality