Toote konfigureerimine

VLT® Midi Drive FC 280

Valige oma uue toote baasvalikud

Üldine
Nõutav
(FC-) VLT® Midi Drive FC-
(280) 280
(T4) Three phase 380-480 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(B) Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(X) Standard language pack
(AL) Integrated PROFINET
(K2) K2
(FC-280P3K0T4E20H1BXC) FC-280P3K0T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(3.900) 3,9
(3.600) 3,6
(11.5) 11.5
(11.5) 11.5
(7.2) 7.2
(6.3) 6.3
(94.8) 94.8
(5.0) 5.0
(3) 3
(272.5) 272.5
(90.0) 90.0
(168.0) 168.0
(G401) (G401) CN
(FC-280P3K0T4E20H1BXC) FC-280P3K0T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(G401) G401