Toote konfigureerimine

VLT® Midi Drive FC 280

Valige oma uue toote baasvalikud

Üldine
Nõutav
(FC-) VLT® Midi Drive FC-
(280) 280
(T4) Three phase 380-480 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(B) Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(X) Standard language pack
(AL) Integrated PROFINET
(K1) K1
(FC-280P1K1T4E20H1BXC) FC-280P1K1T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(2.800) 2,8
(2.500) 2,5
(4.8) 4.8
(4.8) 4.8
(3) 3
(2.8) 2.8
(40) 40
(2.1) 2.1
(1.1) 1.1
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(G401) (G401) CN
(FC-280P1K1T4E20H1BXC) FC-280P1K1T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(G401) G401