Toote konfigureerimine

VLT® Soft Starter MCD 600

Valige oma uue toote baasvalikud

Üldine
Nõutav
(MCD) MCD Soft Starter series
(6) 600 Series
(C) Without Int. Bypass Contactor
(T) Three phase
(S2) Frame size 2
(X) Reserved
(00) IP00
(MCD60448CT5S2X00CV1) MCD60448CT5S2X00CV1
(GLBL) Global (Standard)
(MCD60448CT5S2X00CV1) MCD60448CT5S2X00CV1
(16.300) 16,3
(15.500) 15,5
(B901) (B901) Factory DK
(B901) B901