Toote konfigureerimine

VACON® 20 Compact AC Drives

Valige oma uue toote baasvalikud

Üldine
Nõutav
(VACON) (VACON) Vacon
(0020) (0020) Vacon 020
(NONE) (NONE) Vacon 10/20
(+BM25) (+BM25) Vacon0020 product
(-R00) International
(-2) 208–240 Vac
(1,7 AMP) 1,7 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GACE) (+GACE) CE Approval
(+GACT) (+GACT) C-Tick Approval
(+GAKC) (+GAKC) KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI01) MI01
(70-AC1L00012W01A140BM25) 70-AC1L00012W01A140BM25
[]
(VACON0020-1L-0001-2) VACON0020-1L-0001-2
[]
(+QPES) +QPES
[]
[]
[]
(GLBL) Global (Standard)
(0.630) 0,63
(0.830) 0,83
(0.25) 0.25
(66 X 160 X 98) 66 X 160 X 98
(1.7) 1.7
(B902) (B902) Factory DK
(G501) G501
(3A999.a) 3A999.a
(Y901) Y901