Toote konfigureerimine

VLT® Micro Drive

Valige oma uue toote baasvalikud

Üldine
Nõutav
(FC-) VLT® Micro Drive FC-
(051) 51
(2) 200 - 240 VAC
(E20) (E20) IP20 / Chassis
(H3) (H3) RFI Class A1/B (C1)
(X) No brake chopper
(X) No Loc. Cont. Panel
(C) Coated PCB
(X) No Mains Option
(X) Standard Cable Entries
(X) No adaptation
(SXXX) Latest release std. SW.
(M1) M1-FRAME
(FC-051PK37S2E20H3XXCXXXSXXX) FC-051PK37S2E20H3XXCXXXSXXX
(FC-051PK37S2E20H3XXCXXXSXXX) FC-051PK37S2E20H3XXCXXXSXXX
(GLBL) Global (Standard)
(1.400) 1,4
(1.100) 1,1
(G401) (G401) CN
(G401) G401