Drives are available with a choice of IP00 /chassis, IP21/ chassis, IP21 Type1, IP54/Type 12,
IP55/Type12. IP66/ type 4X enclosures to facilitate their adoption in control cabinets, mounting in
control rooms or mounting outdoors. A wide variety of options is offered including door mounted
isolators, anti-condensation heaters, top or bottom cable entry etc and a variety of cooling options
are also available.
(H1) Integrated EMC filter. Fulfil EN 55011 Class A1/B and EN/IEC
61800-3 Category 1/2.
(H2) No extra EMC filter. Fulfil EN 55011 Class A2 and EN/IEC 61800-3
Category 3.
(H3): Integrated EMC filter. Fulfil EN 55011 Class A1/B and EN/IEC
61800-3 Category 1/2 (enclosure size A1 only).
See Design Guide for specific cable length depending on power size.
Frame sizes A, B and C;
(X) Is our standard 3C2 level coating on all our pc boards.
(C) Is 3C3 level coating on all pc boards. There is a price adder for
this.
(R): Is for ruggedized and includes the same 3C3 coating on all pc
boards and plus silicone on selected components to protect against
vibration. There is a price adder for this.
Frame sizes D and above;
(C) Is no charge and is 3C3 coating of all pc boards.
(X) UL specific cable entry dimensions (cable gland fit).
(O) European metric thread cable entries (A4, A5, B1, B2, C1 and C2
only).
(S) Imperial smooth cable entries (A5, B1, B2, C1 and C2 only)
The A Option slot hosts a communication option. It enables e.g.
communication between individual units in the same system
(peer-to-peer) and communication for service purposes via a PC (see also
the MCT10 Software). Different communication options can be choosen.
The B Option slot hosts different add-on controller cards. You can
choose between I/O controllers, Relay cards, etc.
Largeur sans option C (mm)
Prof. avec option A/B (mm)
Dissipation thermique NO [W]
Dissipation thermique NO [W]
Dissipation thermique HO [W]
Dissipation thermique HO [W]
Courant permanent (NO) [A]
Intermitentna struja (NO) [A]
Kontinualna struja (NO) [A]
Intermitentna struja (NO) [A]
Kontinualna struja (HO) [A]
Intermitentna struja (HO) [A]
Kontinualna struja (HO) [A]
Intermitentna struja (HO) [A]
Calculated Gross Weight [kg]
Calculated Net Weight [kg]