Heating Cables, DEVIpipeheat™ 10 V3, 10W/m@10°C, 300.00 m, Supply voltage [V] AC: 230
98300008
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Gross weight | 0.07 Kilogram |
Net weight | 0.064 Kilogram |
EAN | 5703466249765 |
Gross weight | 0.07 Kilogram |
Net weight | 0.064 Kilogram |
EAN | 5703466249765 |
Application | Pipe / tank frost protection |
Approval |
CE EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.2 mm |
Cable length [m] | 300 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 10W/m@10°C |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Cable width [mm] | 8.75 mm |
Certification company |
CE EAC |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | Cross linked polyolefin |
Conductor type | Tinned copper |
Cut to length | No |
Description | DEVIpipeheat™ 10 V3 300m drum |
Element IP Class | 68 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Non operating temperature [°C] [Max] | 65 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath |
PVDF HDPE |
Outer sheath colour | Light blue |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeheat™ 10 V3 |
UK RoHS compliance | Yes |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Pipe / tank frost protection |
Approval |
CE EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.2 mm |
Cable length [m] | 300 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 10W/m@10°C |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Cable width [mm] | 8.75 mm |
Certification company |
CE EAC |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | Cross linked polyolefin |
Conductor type | Tinned copper |
Cut to length | No |
Description | DEVIpipeheat™ 10 V3 300m drum |
Element IP Class | 68 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Non operating temperature [°C] [Max] | 65 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath |
PVDF HDPE |
Outer sheath colour | Light blue |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeheat™ 10 V3 |
UK RoHS compliance | Yes |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |