DEVItronic™, 160 W, Supply voltage [V] AC: 240, 250 mm
60802451
This product is not available in this store. Please contact your local Customer Service Center.
Application: Other heating
Application: Other heating
Gross weight | 0.82 Kilogram |
Net weight | 0.812 Kilogram |
Volume | 1.425 Liter |
EAN | 5703435011034 |
Gross weight | 0.82 Kilogram |
Net weight | 0.812 Kilogram |
Volume | 1.425 Liter |
EAN | 5703435011034 |
Application | Other heating |
Approval | CE |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead quantity | 1 |
Colour Paint | Black |
Depth [mm] | 33 mm |
Description | DEVItronic™ 160W 240V 250mm 50° Termo |
Element IP Class | 55 |
EU RoHS compliance | Out of scope |
Heating output [W] | 160 W |
Height [mm] | 250 mm |
In scope of WEEE and contain batteries | No |
Length [m] | 0.03 m |
Package depth [mm] | 285 mm |
Package height [mm] | 40 mm |
Package width [mm] | 125 mm |
Product description | DEVItronic™ |
Product group | Other Heating Products |
Supply voltage [V] AC | 240 V |
Type | DEVItronic™ |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | Yes |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 116 mm |
Application | Other heating |
Approval | CE |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead quantity | 1 |
Colour Paint | Black |
Depth [mm] | 33 mm |
Description | DEVItronic™ 160W 240V 250mm 50° Termo |
Element IP Class | 55 |
EU RoHS compliance | Out of scope |
Heating output [W] | 160 W |
Height [mm] | 250 mm |
In scope of WEEE and contain batteries | No |
Length [m] | 0.03 m |
Package depth [mm] | 285 mm |
Package height [mm] | 40 mm |
Package width [mm] | 125 mm |
Product description | DEVItronic™ |
Product group | Other Heating Products |
Supply voltage [V] AC | 240 V |
Type | DEVItronic™ |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | Yes |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 116 mm |