Water mist nozzle

180Z1928

Flow [gpm]: 1.080, Flow [l/min]: 4.11, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm

Product details

Gross weight 0.012 Kilogram
Net weight 0.009 Kilogram
Volume 0.025 Liter
EAN 5715162682661

 

Description Water Mist Nozzles
Flow [gph] 65.1 gal/h
Flow [gpm] 1.08 gal/min
Flow [l/h] 246 L/h
Flow [l/min] 4.11 l/min
In scope of WEEE and contain batteries No
Nozzle thread M13 × 1 mm
Nozzle/house material AISI316 / 430
Operating pressure [barg] 100 barg
Operating pressure [barg] [Max] 130 barg
Operating pressure [psig] 1450 psig
Operating pressure [psig] [Max] 1900 psig
Product description Nozzles
Product group Accessories
REACH Candidate List substances No
Spray angle 60º
Type Nozzle
Type designation Water mist nozzle

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality