Coupling and Bell Housing

180Z0215

APP 0.6-3.5, Motor ramme størrelse: IEC 132, 0.63 in, 38 mm

Produktdetaljer

Bruttovægt 2.784 Kilogram
Nettovægt 2.368 Kilogram
Volume 22.493 Liter
EAN nr. 5715162676837

 

Applikation Desalination
CE-mærket Out of scope
Description APP 0,6 - 3.5 Coupling Kit IEC132
For product APP 0.6-3.5
Indeholder batterier No
Motor ramme størrelse IEC 132
Motor shaft diameter [in] 1.5 in
Motor shaft diameter [mm] 38 mm
Produktgruppe Accessories
Produktoplysninger Couplings and Bell Housings
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH-kandidatlistens stoffer No
Type Coupling and Bell Housing
Typebetegnelse Coupling and Bell Housing
UL-klassificeret Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality