Hose

180Z0140

High pressure hose with 2" victualic connections, Operating pressure [barg] [Max]: 83, 1.25 mm, 2.0 in Vic.

Product details

Gross weight 5.975 Kilogram
Net weight 5.2 Kilogram
Volume 10.53 Liter
EAN 5715162676523

 

Bending radius [in] 24.8 in, max. 180°
Bending radius [mm] 630 mm, max. 180°
Description High pressure hose with 2" victualic connections
Hose length [in] 49 in
Hose length [m] 1.25 mm
Hose type ISO 1436 2SN
In scope of WEEE and contain batteries No
Inner diameter [in] 2 in
Inner diameter [mm] 50 mm
Operating pressure [barg] [Max] 83 barg
Operating pressure [psig] [Max] 1200 psig
Pipe connection 2.0 in Vic.
Pipe connection material Super duplex EN 1.4410
Product description Hoses and connectors
Product group Accessories
REACH Candidate List substances No
Type Hose
Type designation Hose

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality