APP pumps, APP 21/1500
180B3052
Flow [gpm] [Max]: 97.000, Flow [l/min] [Max]: 373.30, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1500, Speed [rpm] [Min]: 700, ATEX compliance: No
Flow [gpm] [Max]: 97.000, Flow [l/min] [Max]: 373.30, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1500, Speed [rpm] [Min]: 700, ATEX compliance: No
Gross weight | 119.5 Kilogram |
Net weight | 105 Kilogram |
Volume | 91.086 Liter |
EAN | 5715162667361 |
Gross weight | 119.5 Kilogram |
Net weight | 105 Kilogram |
Volume | 91.086 Liter |
EAN | 5715162667361 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
ATEX compliance | No |
Body material | Duplex |
China RoHS compliance | Out of scope |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 256 cm³/rev |
Displacement [in³/rev] | 15.62 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 97 gal/min |
Flow [gpm] [Min] | 43.8 gal/min |
Flow [l/min] [Max] | 373.3 l/min |
Flow [l/min] [Min] | 168.5 l/min |
Flow [m³/h] [Max] | 22.4 m³/h |
Flow [m³/h] [Min] | 10.1 m³/h |
In scope of WEEE and contain batteries | No |
Inlet connection size (metric) | M60 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 2 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 29 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M60 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 10 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 145 psig |
Outside dimensions of packaging LxWxH [in] | 22x13,2x18,3 |
Outside dimensions of packaging LxWxH [mm] | 562x336x466 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 85 dBA |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 21-30 |
Type designation | APP 21/1500 |
UK RoHS compliance | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
ATEX compliance | No |
Body material | Duplex |
China RoHS compliance | Out of scope |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 256 cm³/rev |
Displacement [in³/rev] | 15.62 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 97 gal/min |
Flow [gpm] [Min] | 43.8 gal/min |
Flow [l/min] [Max] | 373.3 l/min |
Flow [l/min] [Min] | 168.5 l/min |
Flow [m³/h] [Max] | 22.4 m³/h |
Flow [m³/h] [Min] | 10.1 m³/h |
In scope of WEEE and contain batteries | No |
Inlet connection size (metric) | M60 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 2 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 29 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M60 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 10 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 145 psig |
Outside dimensions of packaging LxWxH [in] | 22x13,2x18,3 |
Outside dimensions of packaging LxWxH [mm] | 562x336x466 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 85 dBA |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 21-30 |
Type designation | APP 21/1500 |
UK RoHS compliance | Out of scope |