In-back/out-top cooling kit,FA11
176F4061
The back-channel cooling (in-back/out-top) kit is designed for iC7
frequency converters, frame FA11. The kit directs air in from the back
and out of the top of the unit.
The back-channel cooling (in-back/out-top) kit is designed for iC7
frequency converters, frame FA11. The kit directs air in from the back
and out of the top of the unit.
Gross weight | 8 kg |
Net weight | 7.5 kg |
Volume | 0.104 m3 |
EAN | 5715253372815 |
Gross weight | 8 kg |
Net weight | 7.5 kg |
Volume | 0.104 m3 |
EAN | 5715253372815 |
Frame designation | FA11 |
Product category | Frequency converter,air-cooled |
Frame designation | FA11 |
Product category | Frequency converter,air-cooled |
Options | Enclosure related options |
Options | Enclosure related options |