In-bottom/out-back cooling kit,FA10
176F4041
The back-channel cooling (in-bottom/out-back) kit is designed for iC7
frequency converters, frame FA10. The kit directs air in from bottom and
out of the back of the unit.
The back-channel cooling (in-bottom/out-back) kit is designed for iC7
frequency converters, frame FA10. The kit directs air in from bottom and
out of the back of the unit.
Gross weight | 12 kg |
Net weight | 11.5 kg |
Volume | 0.104 m3 |
EAN | 5715253372396 |
Gross weight | 12 kg |
Net weight | 11.5 kg |
Volume | 0.104 m3 |
EAN | 5715253372396 |
Frame designation | FA10 |
Product category | Frequency converter,air-cooled |
Frame designation | FA10 |
Product category | Frequency converter,air-cooled |
Options | Enclosure related options |
Options | Enclosure related options |