In-bottom/out-top cooling kit,FA10
176F4039
The back-channel cooling (in-bottom/out-top) kit is designed for iC7
frequency converters, frame FA10. The kit directs air in from bottom and
out of the top of the unit.
The back-channel cooling (in-bottom/out-top) kit is designed for iC7
frequency converters, frame FA10. The kit directs air in from bottom and
out of the top of the unit.
Gross weight | 16.1 kg |
Net weight | 15.6 kg |
Volume | 0.104 m3 |
EAN | 5715253372334 |
Gross weight | 16.1 kg |
Net weight | 15.6 kg |
Volume | 0.104 m3 |
EAN | 5715253372334 |
Frame designation | FA10 |
Product category | Frequency converter,air-cooled |
Frame designation | FA10 |
Product category | Frequency converter,air-cooled |
Options | Enclosure related options |
Options | Enclosure related options |