200mm Pedestal kit, FK09c/FB09c
176F4036
Sub-base kit, H 200 mm for iC7 fFrame FK09c/FB09c. For use with floor
installation / assembly of the iC7 drive. Contains components / assembly
parts and fastening material.
Sub-base kit, H 200 mm for iC7 fFrame FK09c/FB09c. For use with floor
installation / assembly of the iC7 drive. Contains components / assembly
parts and fastening material.
Gross weight | 8.1 kg |
Net weight | 7.6 kg |
Volume | 0.811 hl |
EAN | 5715253372631 |
Gross weight | 8.1 kg |
Net weight | 7.6 kg |
Volume | 0.811 hl |
EAN | 5715253372631 |
Frame designation |
FB09c FK09c |
Product category | Frequency converter,air-cooled |
Frame designation |
FB09c FK09c |
Product category | Frequency converter,air-cooled |
Options | Enclosure related options |
Options | Enclosure related options |